CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Clear
Filter
Series
d - Bore (mm)
d - Bore (in)
D - Cup Outer Diameter (mm)
D - Cup Outer Diameter (in)
T1 - Bearing Width to Flange (mm)
T1 - Bearing Width to Flange (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JL724348 - JL724314-B | Series N/A L724300 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.400 mm1.0000 in | C - Cup Width N/A 19.050 mm0.7500 in | T1 - Bearing Width to Flange N/A 11.350 mm4.468 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CAD
N/A
|
| JL730646 - JL730612-B | Series N/A L730600 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 205 mm8.0709 in | B - Cone Width N/A 28.575 mm1.1250 in | C - Cup Width N/A 21.438 mm0.8440 in | T1 - Bearing Width to Flange N/A 12.000 mm4.724 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf |
CAD
N/A
|
| JLM722948 - JLM722912-B | Series N/A LM722900 | d - Bore N/A 115 mm4.5276 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 12.500 mm4.921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JM624649 - JM624610-B | Series N/A M624600 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 26.000 mm1.0236 in | T1 - Bearing Width to Flange N/A 16.350 mm6.437 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf |
CAD
N/A
|
| JM716649 - JM716610-B | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T1 - Bearing Width to Flange N/A 11.557 mm4.550 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JP10049 - JP10010-B | Series N/A JP10000 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T1 - Bearing Width to Flange N/A 10.500 mm4.134 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf |
CAD
N/A
|
| JP13049 - JP13010-B | Series N/A JP13000 | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 185 mm7.2835 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 13.000 mm5.118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf |
CAD
N/A
|
| JP14049 - JP14010-B | Series N/A JP14000 | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 195 mm7.6772 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 13.000 mm5.118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 304000 N68400 lbf |
CAD
N/A
|
| JP6049 - JP6010-B | Series N/A JP6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.500 mm3.3460 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf |
CAD
N/A
|
| JP7049 - JP7010-B | Series N/A JP7000 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.500 mm3.3460 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf |
CAD
N/A
|
| JP8049 - JP8010-B | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T1 - Bearing Width to Flange N/A 10.500 mm4.134 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A
|
| X32009X - Y32009XR | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.000 mm3.150 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A
|
| X33109 - Y33109R | Series N/A 33109 | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T1 - Bearing Width to Flange N/A 10 mm0.3937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 113000 N25300 lbf | C0 - Static Radial Rating N/A 119000 N26800 lbf |
CAD
N/A
|
| XAA32009X - Y32009XR | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.000 mm0.3150 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A
|
| XGB-33212 - Y33212R | Series N/A 33212 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T1 - Bearing Width to Flange N/A 16.000 mm0.6299 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf |
CAD
N/A
|
| JP18049 - JP18010-B | Series N/A JP18000 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 30.000 mm1.1811 in | C - Cup Width N/A 23.000 mm0.9055 in | T1 - Bearing Width to Flange N/A 15.000 mm0.5906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 239000 N53600 lbf | C0 - Static Radial Rating N/A 409000 N92000 lbf |
CAD
N/A
|
| XAE32010X - Y32010XR | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.000 mm0.3150 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A
|