
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 7/16 in |
Bearing Number |
N/A GN207KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJO2 7/16 |
Dimensions
Total Length L |
N/A 190.50 mm7.5 in |
Housing Width A |
N/A 65.1 mm2.563 in |
Flange Thickness A1 |
N/A 19 mm0.748 in |
Bolt Hole Spacing |
N/A 149.2 mm5.874 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 36.3 mm1.429 in |
Dimension B1 |
N/A 79.4 mm3.126 in |
Dimension S1 |
N/A 48.4 mm1.906 in |
Dimension D |
N/A 160.3 mm6.311 in |
Dimension E |
N/A 84.7 mm3.335 in |
Dimension d1 |
N/A 88.9 mm3.5 in |
Bolt Size |
N/A M20 |