
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 75 mm |
Bearing Number |
N/A GE75KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ75 |
Dimensions
Total Length L |
N/A 196.8 mm7.748 in |
Housing Width A |
N/A 66.7 mm2.626 in |
Flange Thickness A1 |
N/A 22.2 mm0.874 in |
Bolt Hole Spacing |
N/A 152.4 mm6 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 41.9 mm1.65 in |
Dimension B1 |
N/A 92.1 mm3.6260 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension D |
N/A 161.900 mm6.3740 in |
Dimension E |
N/A 96.7 mm3.807 in |
Dimension d1 |
N/A 101.6 mm4 in |
Bolt Size |
N/A M16 |