
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bearing Number |
N/A G1100KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ 1 |
Dimensions
Total Length L |
N/A 95.2 mm3.748 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Bolt Hole Spacing |
N/A 69.8 mm2.748 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 19.6 mm0.772 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension D |
N/A 65.1 mm2.563 in |
Dimension E |
N/A 46.6 mm1.835 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Bolt Size |
N/A M10 |