
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 1 in |
Bearing Number |
N/A GYA100RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ 1 |
Dimensions
Total Length L |
N/A 95.2 mm3.748 in |
Housing Width A |
N/A 19.8 mm0.78 in |
Bolt Hole Spacing |
N/A 69.85 mm2.75 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Center of Bearing from Housing End A2 |
N/A 10.4 mm0.409 in |
Inside Ring Width B |
N/A 28.2 mm1.11 in |
Dimension S1 |
N/A 19.36 mm0.762 in |
Dimension D |
N/A 65.1 mm2.563 in |
Dimension E |
N/A 29.8 mm1.173 in |
Dimension F |
N/A 33.7 mm1.327 in |
Bolt Size |
N/A M10 |