
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 20 mm |
Bearing Number |
N/A GYE20KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ 20 |
Dimensions
Total Length L |
N/A 85.7 mm3.374 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Bolt Hole Spacing |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Center of Bearing from Housing End A2 |
N/A 19.3 mm0.76 in |
Inside Ring Width B |
N/A 31.8 mm1.252 in |
Dimension S1 |
N/A 19.1 mm0.752 in |
Dimension D |
N/A 60.3 mm2.374 in |
Dimension E |
N/A 38.4 mm1.512 in |
Dimension F |
N/A 27.56 mm1.085 in |
Bolt Size |
N/A M10 |