
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 40 mm |
Bearing Number |
N/A GYE40KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ 40 |
Dimensions
Total Length L |
N/A 130.2 mm5.126 in |
Housing Width A |
N/A 38.1 mm1.5 in |
Bolt Hole Spacing |
N/A 101.6 mm4 in |
Bolt Hole Size N |
N/A 13.462 mm0.53 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Center of Bearing from Housing End A2 |
N/A 24.2 mm0.953 in |
Inside Ring Width B |
N/A 49.22 mm1.938 in |
Dimension S1 |
N/A 30.17 mm1.188 in |
Dimension E |
N/A 54.4 mm2.142 in |
Dimension F |
N/A 52.25 mm2.0570 in |
Bolt Size |
N/A M12 |