
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 45 mm |
Bearing Number |
N/A GYE45KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ45 SGT |
Dimensions
Total Length L |
N/A 136.5 mm5.374 in |
Housing Width A |
N/A 38.9 mm1.531 in |
Bolt Hole Spacing |
N/A 104.8 mm4.126 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Center of Bearing from Housing End A2 |
N/A 24.12 mm0.95 in |
Inside Ring Width B |
N/A 50.37 mm1.983 in |
Dimension S1 |
N/A 31.32 mm1.233 in |
Dimension D |
N/A 104.8 mm4.126 in |
Dimension E |
N/A 55.52 mm2.186 in |
Dimension F |
N/A 57.92 mm2.28 in |
Bolt Size |
N/A M12 |