
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 70 mm |
Bearing Number |
N/A GYE70KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ70 |
Dimensions
Total Length L |
N/A 187.3 mm7.374 in |
Housing Width A |
N/A 63.5 mm2.5 in |
Bolt Hole Spacing |
N/A 149.2 mm5.874 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 19 mm0.748 in |
Center of Bearing from Housing End A2 |
N/A 38.5 mm1.516 in |
Inside Ring Width B |
N/A 69.85 mm2.75 in |
Dimension S1 |
N/A 42.84 mm1.687 in |
Dimension D |
N/A 152.400 mm6 in |
Dimension E |
N/A 81.4 mm3.205 in |
Dimension F |
N/A 86.92 mm3.422 in |
Bolt Size |
N/A M16 |