Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 7/16 in

Bearing Number

N/A GY1107KRRB

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ1 7/16

Dimensions

Total Length L

N/A 117.5 mm4.626 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing

N/A 92.1 mm3.626 in

Bolt Hole Size N

N/A 13.462 mm0.53 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Center of Bearing from Housing End A2

N/A 20.75 mm0.817 in

Inside Ring Width B

N/A 42.93 mm1.69 in

Dimension S1

N/A 25.45 mm1.002 in

Dimension E

N/A 48.95 mm1.927 in

Dimension F

N/A 46.81 mm1.8430 in

Bolt Size

N/A M12

Basic Load Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf