
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bearing Number |
N/A GY1200KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ2 |
Dimensions
Total Length L |
N/A 161.9 mm6.374 in |
Housing Width A |
N/A 46.8 mm1.843 in |
Bolt Hole Spacing |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 16.7 mm0.657 in |
Center of Bearing from Housing End A2 |
N/A 31.4 mm1.236 in |
Inside Ring Width B |
N/A 55.55 mm2.187 in |
Dimension S1 |
N/A 33.32 mm1.312 in |
Dimension D |
N/A 120.7 mm4.752 in |
Dimension E |
N/A 64.7 mm2.547 in |
Dimension F |
N/A 69.77 mm2.747 in |
Bolt Size |
N/A M16 |