
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 3/4 in |
Bearing Number |
N/A GYM1112KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM13/4 |
Dimensions
Total Length L |
N/A 142.9 mm5.626 in |
Housing Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing |
N/A 111.1 mm4.374 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Center of Bearing from Housing End A2 |
N/A 28.2 mm1.11 in |
Inside Ring Width B |
N/A 51.59 mm2.031 in |
Dimension S1 |
N/A 32.54 mm1.281 in |
Dimension D |
N/A 112.7 mm4.437 in |
Dimension E |
N/A 60.7 mm2.39 in |
Dimension F |
N/A 62.84 mm2.474 in |
Bolt Size |
N/A M16 |