Unit of Measure

Specifications

Shaft Size d

N/A 3/4 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA012RR

Dimensions

Dimension A

N/A 25.4 mm1 in

Dimension A1

N/A 22.2 mm0.875 in

Dimension D

N/A 83.57 mm3.29 in

Dimension B1

N/A 31 mm1.22 in

Dimension G

N/A 36.1 mm1.422 in

Dimension M

N/A 39.7 mm1.563 in

Dimension d1

N/A 33.3 mm1.311 in

Dimension S1

N/A 23.51 mm0.926 in

Dimension T

N/A 12.7 mm0.5 in

Dimension D1

N/A 3.44 in87.38 mm

Basic Load Ratings

Housing Radial Load Rating

N/A 670 N150 lb

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf