Unit of Measure

Specifications

Shaft Size d

N/A 1 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA100RRB

Dimensions

Dimension A

N/A 20.6 mm0.813 in

Dimension D

N/A 62.38 mm2.456 in

Dimension B1

N/A 31 mm1.22 in

Dimension M

N/A 46.8 mm1.844 in

Dimension d1

N/A 38.1 mm1.5 in

Dimension S1

N/A 23.51 mm0.926 in

Dimension T

N/A 10.3 mm0.406 in

Basic Load Ratings

Housing Radial Load Rating

N/A 1340 N300 lb

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf