Unit of Measure

Specifications

Shaft Size d

N/A 1 3/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RAL103PP

Dimensions

Dimension A

N/A 20.6 mm0.813 in

Dimension D

N/A 62.38 mm2.456 in

Dimension B1

N/A 37.26 mm1.467 in

Dimension M

N/A 46.8 mm1.844 in

Dimension d1

N/A 44.07 mm1.735 in

Dimension S1

N/A 28.26 mm1.113 in

Dimension T

N/A 10.3 mm0.406 in

Basic Load Ratings

Housing Radial Load Rating

N/A 1340 N300 lb

Static Load Rating

N/A 8318 N1870 lbf

Dynamic Load Rating

N/A 14679 N3300 lbf