Unit of Measure

Specifications

Shaft Size d

N/A 11/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1011KRRB

Dimensions

Dimension A

N/A 30.2 mm1.188 in

Dimension D

N/A 68.27 mm2.6880 in

Dimension E1

N/A 0.328 in8.3 mm

Dimension B1

N/A 37.3 mm1.469 in

Dimension d1

N/A 28.6 mm1.126 in

Dimension S1

N/A 23.4 mm0.921 in

Basic Load Ratings

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf