Unit of Measure

Specifications

Shaft Size d

N/A 25 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE25KRRB

Dimensions

Dimension A

N/A 38.1 mm1.5 in

Dimension D

N/A 79.38 mm3.1250 in

Dimension E1

N/A 0.313 in7.9 mm

Dimension B1

N/A 44.4 mm1.748 in

Dimension d1

N/A 38.1 mm1.5 in

Dimension S1

N/A 26.9 mm1.059 in

Basic Load Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf