Unit of Measure

Specifications

Shaft Size d

N/A 3/4 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1012KRRB

Dimensions

Dimension A

N/A 36.5 mm1.438 in

Dimension D

N/A 74.61 mm2.938 in

Dimension E1

N/A 0.328 in8.3 mm

Dimension B1

N/A 43.7 mm1.72 in

Dimension d1

N/A 33.3 mm1.311 in

Dimension S1

N/A 26.6 mm1.047 in

Basic Load Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf