Unit of Measure

Specifications

Shaft Size d

N/A 50 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE50KRRB

Dimensions

Dimension A

N/A 52.4 mm2.063 in

Dimension D

N/A 115.89 mm4.563 in

Dimension E1

N/A 0.469 in11.9 mm

Dimension B1

N/A 62.7 mm2.469 in

Dimension d1

N/A 69.9 mm2.752 in

Dimension S1

N/A 38.1 mm1.5 in

Basic Load Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf