Unit of Measure

Specifications

Shaft Size d

N/A 60 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE60KRRB

Dimensions

Dimension A

N/A 65.1 mm2.563 in

Dimension D

N/A 149.23 mm5 7/8 in

Dimension E1

N/A 0.563 in14.3 mm

Dimension B1

N/A 77.8 mm3.063 in

Dimension d1

N/A 84.1 mm3.311 in

Dimension S1

N/A 46.8 mm1.843 in

Basic Load Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf