Unit of Measure

Specifications

Shaft Size d

N/A 1 1/2 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1108KRRB

Dimensions

Dimension A

N/A 44.4 mm1.75 in

Dimension D

N/A 106.36 mm4.188 in

Dimension E1

N/A 0.5 in12.7 mm

Dimension B1

N/A 56.4 mm2.22 in

Dimension d1

N/A 60.3 mm2.374 in

Dimension S1

N/A 35 mm1.378 in

Basic Load Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf