Unit of Measure

Specifications

Shaft Size d

N/A 1 3/4 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1112KRRB

Dimensions

Dimension A

N/A 44.4 mm1.75 in

Dimension D

N/A 111.13 mm4.3750 in

Dimension E1

N/A 0.5 in12.7 mm

Dimension B1

N/A 56.4 mm2.22 in

Dimension d1

N/A 63.5 mm2.5 in

Dimension S1

N/A 35 mm1.378 in

Basic Load Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf