Unit of Measure

Specifications

Shaft Size d

N/A 1 7/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1107KRRB

Dimensions

Dimension A

N/A 39.7 mm1.563 in

Dimension D

N/A 98.43 mm3.8750 in

Dimension E1

N/A 0.5 in12.7 mm

Dimension B1

N/A 51.2 mm2.016 in

Dimension d1

N/A 54 mm2.126 in

Dimension S1

N/A 32.35 mm1.274 in

Basic Load Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf