
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 2 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1203KR |
Housing Construction |
N/A Four-Bolt Double Pillow Block |
Full Timken Part Number |
N/A DRNR2 3⁄16 |
Dimensions
Base Width A |
N/A 177.8 mm7 in |
Base to Center Height H |
N/A 88.9 mm3.5 in |
Foot Height H1 |
N/A 31.8 mm1.25 in |
Total Height H2 |
N/A 158.8 mm6 1/4 in |
Total Length L |
N/A 304.8 mm12 in |
Dimension L1 |
N/A 133.4 mm5.25 in |
Bolt Hole Spacing J |
N/A 241.3 mm9.5 in |
Bolt Hole Spacing [Lateral] J1 |
N/A 114.3 mm4-1/2 in |
Bolt Hole Width N |
N/A 17.5 mm0.69 in |
Bolt Hole Length N1 |
N/A 28.5 mm1.125 in |
Total Width O |
N/A 355.6 mm14 in |
Dimension P |
N/A 268.3 mm10.563 in |
Dimension d1 |
N/A 76.2 mm3 in |