Unit of Measure

Specifications

Shaft Size d

N/A 2.0625 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1201KRRB

Housing Construction

N/A Two Piece Housing

Dimensions

Outside Diameter H

N/A 166.7 mm6.563 in

Dimension K

N/A 71.4 mm2.811 in

Dimension K1

N/A 23.8 mm0.938 in

Bolt Hole Spacing J

N/A 138.1 mm5.438 in

Dimension A1

N/A 8.34 mm0.328 in

Dimension A

N/A 31.8 mm1.25 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 112.7 mm4.438 in

Dimension E1

N/A 40.5 mm1.875 in

Diameter d1

N/A 76.2 mm3 in

Long Shank - P

N/A 1.96 mm0.077 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 28500 N6400 lb

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf