Unit of Measure

Specifications

Shaft Size d

N/A 1 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1100KRRB

Stamping Size

N/A 52MS

Housing Construction

N/A Two Piece Housing

Dimensions

Outside Diameter H

N/A 95.2 mm3.7500 in

Dimension K

N/A 44.4 mm1.748 in

Bolt Hole Spacing J

N/A 76.2 mm3 in

Dimension A1

N/A 4.22 mm0.166 in

Dimension A

N/A 17.4 mm0.688 in

Dimension N

N/A 8.7 mm0.344 in

Dimension H2

N/A 60.3 mm2.375 in

Dimension E

N/A 28.6 mm1.125 in

Diameter d1

N/A 38.1 mm1.5 in

Short Shank - P

N/A 2.92 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Flange Hole Diam. To Clear Sq. Shank

N/A 12.7 mm0.5 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 3550 N800 lb

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf