Unit of Measure

Specifications

Shaft Size d

N/A 20 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE20KRRB

Stamping Size

N/A 47MS

Housing Construction

N/A Two Piece Housing

Dimensions

Outside Diameter H

N/A 90.5 mm3.563 in

Dimension K

N/A 43.7 mm1.72 in

Bolt Hole Spacing J

N/A 71.4 mm2.813 in

Dimension A1

N/A 4.22 mm0.166 in

Dimension A

N/A 15.8 mm0.625 in

Dimension N

N/A 8.7 mm0.344 in

Dimension H2

N/A 55.6 mm2.188 in

Dimension E

N/A 28.6 mm1.125 in

Diameter d1

N/A 33.3 mm1.313 in

Short Shank - P

N/A 2.92 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Flange Hole Diam. To Clear Sq. Shank

N/A 12.7 mm0.5 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 3100 N700 lb

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf