
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 45 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE45KRRB |
Stamping Size |
N/A 85MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 149.2 mm5 7/8 in |
Dimension K |
N/A 56.4 mm2.22 in |
Bolt Hole Spacing J |
N/A 120.6 mm4.75 in |
Dimension A1 |
N/A 6.8 mm0.268 in |
Dimension A |
N/A 22.2 mm0.875 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 96.83 mm0.813 in |
Dimension E |
N/A 38.1 mm1.5 in |
Diameter d1 |
N/A 63.5 mm2.5 in |
Short Shank - P |
N/A 2.72 mm0.013 in |
Long Shank - P |
N/A 2.72 mm0.107 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |