Unit of Measure

Specifications

Shaft Size d

N/A 7/8 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA014RRB

Stamping Size

N/A 52MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 4.2 mm0.166 in

Outside Diameter H

N/A 95.2 mm3.7500 in

Dimension H1

N/A 34.9 mm1.375 in

Minimum Frame Openning H2

N/A 60.3 mm2.375 in

Total Height H3

N/A 79.4 mm3.125 in

Bolt Circle Diameter J

N/A 76.2 mm3 in

Boly Hole Size N

N/A 8.7 mm0.344 in

Dimension E

N/A 25 mm0.984 in

Dimension K

N/A 7.1 mm0.281 in

Dimension L1

N/A 27.8 mm1.094 in

Dimension N2

N/A 12.7 mm0.5 in

Dimension d1

N/A 38.1 mm1.5 in

Short Shank - P

N/A 0.53 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 3550 N800 lb

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf