Unit of Measure

Specifications

Shaft Size d

N/A 3/4 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1012KRRB

Stamping Size

N/A 47MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 4.2 mm0.166 in

Outside Diameter H

N/A 90.5 mm3.563 in

Dimension H1

N/A 33.3 mm1.313 in

Minimum Frame Openning H2

N/A 55.6 mm2.188 in

Total Height H3

N/A 76.2 mm3 in

Bolt Circle Diameter J

N/A 71.4 mm2.813 in

Boly Hole Size N

N/A 8.7 mm0.344 in

Dimension E

N/A 28.6 mm1.125 in

Dimension K

N/A 15.1 mm0.594 in

Dimension L1

N/A 27 mm1.063 in

Dimension N2

N/A 12.7 mm0.5 in

Dimension d1

N/A 33.3 mm1.311 in

Short Shank - P

N/A 0.15 mm0.006 in

Long Shank - P

N/A 2.54 mm0.1 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 3100 N700 lb

Static Load Rating

N/A 6500 N1480 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf