Unit of Measure

Specifications

Shaft Size d

N/A 1 1/8 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1102KRRB

Stamping Size

N/A 62MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 5.3 mm0.208 in

Outside Diameter H

N/A 112.7 mm4.438 in

Dimension H1

N/A 38.1 mm1.5 in

Minimum Frame Openning H2

N/A 71.4 mm2.813 in

Total Height H3

N/A 93.7 mm3.688 in

Bolt Circle Diameter J

N/A 90.5 mm3.563 in

Boly Hole Size N

N/A 10.3 mm0.406 in

Dimension E

N/A 32.5 mm1.281 in

Dimension K

N/A 15.9 mm0.625 in

Dimension L1

N/A 25.4 mm1 in

Dimension N2

N/A 15.1 mm0.594 in

Dimension d1

N/A 44.1 mm1.736 in

Short Shank - P

N/A 0.28 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 4900 N1100 lb

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf