
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1111KR |
Housing Construction |
N/A Four-Bolt Double Pillow Block |
Full Timken Part Number |
N/A DRNR1 11⁄16 |
Dimensions
Base Width A |
N/A 139.7 mm5.5 in |
Base to Center Height H |
N/A 76.2 mm3 in |
Foot Height H1 |
N/A 25.4 mm1 in |
Total Height H2 |
N/A 133.4 mm5-1/4 in |
Total Length L |
N/A 254 mm10 in |
Dimension L1 |
N/A 114.3 mm4.5 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Spacing [Lateral] J1 |
N/A 88.9 mm3.5 in |
Bolt Hole Width N |
N/A 15.9 mm0.625 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.875 in |
Total Width O |
N/A 279.4 mm11 in |
Dimension P |
N/A 209.6 mm8.25 in |
Dimension d1 |
N/A 63.5 mm2.5 in |