
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1100KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 1 |
Dimensions
Base to Center Height H |
N/A 36.5 mm1.438 in |
Total Length L |
N/A 139.7 mm5.5 in |
Total Width A |
N/A 37.3 mm1.469 in |
Bolt Hole Spacing J |
N/A 104.8 mm4 1/8 in |
Bolt Hole Width N |
N/A 11.1 mm0.438 in |
Bolt Hole Length N1 |
N/A 20.2 mm0.813 in |
Foot Height H1 |
N/A 15.1 mm0.594 in |
Total Height H2 |
N/A 73 mm0.875 in |
Dimension d1 |
N/A 44.4 mm1.75 in |
Dimension B1 |
N/A 34.13 mm1.344 in |
Dimension S1 |
N/A 20.2 mm0.797 in |
Dimension T |
N/A 18.7 mm0.734 in |