
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1104KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 1 1/4 |
Dimensions
Base to Center Height H |
N/A 47.6 mm1.875 in |
Total Length L |
N/A 166.7 mm6.563 in |
Total Width A |
N/A 46.8 mm1.844 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.125 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 24.6 mm0.969 in |
Foot Height H1 |
N/A 18.3 mm0.719 in |
Total Height H2 |
N/A 95.3 mm3-3/4 in |
Dimension d1 |
N/A 59.5 mm2.344 in |
Dimension B1 |
N/A 41.28 mm1.6250 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension T |
N/A 23.4 mm0.922 in |