
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1102KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 1 1/8 |
Dimensions
Base to Center Height H |
N/A 42.9 mm1.688 in |
Total Length L |
N/A 157.2 mm6.188 in |
Total Width A |
N/A 42.9 mm1.688 in |
Bolt Hole Spacing J |
N/A 117.5 mm4.625 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.938 in |
Foot Height H1 |
N/A 16.7 mm0.656 in |
Total Height H2 |
N/A 84.9 mm3.344 in |
Dimension d1 |
N/A 52.4 mm2.063 in |
Dimension B1 |
N/A 37.31 mm1.469 in |
Dimension S1 |
N/A 22.6 mm0.891 in |
Dimension T |
N/A 21.4 mm0.844 in |