
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1200KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 2 |
Dimensions
Base to Center Height H |
N/A 63.5 mm2.5 in |
Total Length L |
N/A 222.3 mm8-3/4 in |
Total Width A |
N/A 60.3 mm2.375 in |
Bolt Hole Spacing J |
N/A 176.2 mm6.938 in |
Bolt Hole Width N |
N/A 18.3 mm0.719 in |
Bolt Hole Length N1 |
N/A 29.4 mm1.156 in |
Foot Height H1 |
N/A 20.6 mm0.813 in |
Total Height H2 |
N/A 127.8 mm5.031 in |
Dimension d1 |
N/A 88.9 mm3.5 in |
Dimension B1 |
N/A 53.97 mm2.125 in |
Dimension S1 |
N/A 33.3 mm1.313 in |
Dimension T |
N/A 30.2 mm1.188 in |