
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN207KLLB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAO2 7/16 |
Dimensions
Base to Center Height H |
N/A 84.14 mm3.313 in |
Total Length L |
N/A 312.7 mm12.311 in |
Total Width A |
N/A 84.1 mm3.311 in |
Bolt Hole Spacing J |
N/A 247.6 mm9.748 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.126 in |
Foot Height H1 |
N/A 38.1 mm |
Total Height H2 |
N/A 165.9 mm6.531 in |
Dimension d1 |
N/A 88.9 mm3.5 in |
Dimension B1 |
N/A 79.4 mm3.126 in |
Dimension S1 |
N/A 48.4 mm1.906 in |
Dimension T |
N/A 42.1 mm1.657 in |