
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1103KPPB3 |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAS1 3/16 |
Dimensions
Base to Center Height H |
N/A 42.86 mm1.687 in |
Total Length L |
N/A 157.2 mm6.189 in |
Total Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing J |
N/A 117.5 mm4.626 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 16.7 mm |
Total Height H2 |
N/A 84.9 mm3.343 in |
Dimension d1 |
N/A 44.4 mm1.748 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Dimension S1 |
N/A 30.1 mm1.185 in |
Dimension T |
N/A 21.5 mm0.846 in |