
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN203KLLB |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LSAO2 3/16 |
Dimensions
Base to Center Height H |
N/A 95.25 mm3.75 in |
Total Length L |
N/A 320.7 mm12.626 in |
Total Width A |
N/A 88.9 mm3.5 in |
Bolt Hole Spacing J |
N/A 260.4 mm10.252 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 36.5 mm |
Total Height H2 |
N/A 170.7 mm6.72 in |
Dimension d1 |
N/A 82.6 mm3.252 in |
Dimension B1 |
N/A 73 mm2.874 in |
Dimension S1 |
N/A 45.2 mm1.78 in |
Dimension T |
N/A 44.5 mm1.752 in |