
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA103RRB2 |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PB 1 1/4S |
Dimensions
Base to Center Height H |
N/A 33.3 mm1.313 in |
Total Length L |
N/A 123.8 mm4.875 in |
Total Width A |
N/A 31.8 mm1.25 in |
Bolt Hole Width N |
N/A 10.3 mm0.406 in |
Foot Height H1 |
N/A 3.68 mm0.145 in |
Total Height H2 |
N/A 66.7 mm2.625 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Dimension B1 |
N/A 35.7 mm1.406 in |
Dimension S1 |
N/A 26.71 mm1.052 in |
Dimension T |
N/A 19 mm0.75 in |