
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA008RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PBS 1/2 |
Dimensions
Dimension A1 |
N/A 1.9 mm0.075 in |
Base to Center Height H |
N/A 30.2 mm1.188 in |
Total Length L |
N/A 123.8 mm4.875 in |
Total Width A |
N/A 25.4 mm1 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.625 in |
Bolt Hole Width N |
N/A 10.3 mm0.406 in |
Bolt Hole Length N1 |
N/A 15.9 mm0.625 in |
Foot Height H1 |
N/A 2.6 mm0.104 in |
Total Height H2 |
N/A 59.5 mm2.344 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension B1 |
N/A 28.6 mm1.126 in |
Dimension S1 |
N/A 22.1 mm0.87 in |