
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA015RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PBS 15/16 |
Dimensions
Dimension A1 |
N/A 2.11 mm0.083 in |
Base to Center Height H |
N/A 36.5 mm1.438 in |
Total Length L |
N/A 133.4 mm5-1/4 in |
Total Width A |
N/A 25.4 mm1 in |
Bolt Hole Spacing J |
N/A 95.2 mm3.75 in |
Bolt Hole Width N |
N/A 11.1 mm0.438 in |
Bolt Hole Length N1 |
N/A 20.6 mm0.813 in |
Foot Height H1 |
N/A 3.4 mm0.134 in |
Total Height H2 |
N/A 72.2 mm2.844 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |