
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 20 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE20RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PBS 20 |
Dimensions
Dimension A1 |
N/A 2.11 mm0.083 in |
Base to Center Height H |
N/A 33.3 mm1.313 in |
Total Length L |
N/A 127 mm5 in |
Total Width A |
N/A 25.4 mm1 in |
Bolt Hole Spacing J |
N/A 96.8 mm3.813 in |
Bolt Hole Width N |
N/A 10.3 mm0.406 in |
Bolt Hole Length N1 |
N/A 15.9 mm0.625 in |
Foot Height H1 |
N/A 3 mm0.119 in |
Total Height H2 |
N/A 68.3 mm2.688 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |