
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 35 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE35RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PBS 35 |
Dimensions
Dimension A1 |
N/A 2.64 mm0.104 in |
Base to Center Height H |
N/A 47.6 mm1.875 in |
Total Length L |
N/A 165.1 mm6-1/2 in |
Total Width A |
N/A 34.9 mm1.375 in |
Bolt Hole Spacing J |
N/A 127 mm5 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.875 in |
Foot Height H1 |
N/A 3.8 mm0.149 in |
Total Height H2 |
N/A 94.5 mm3.719 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |