
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1012KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAK 3/4 NT |
Dimensions
Base to Center Height H |
N/A 31.75 mm1.25 in |
Total Length L |
N/A 127 mm5 in |
Total Width A |
N/A 33.3 mm1.311 in |
Bolt Hole Spacing J |
N/A 96 mm3.78 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 20.2 mm0.795 in |
Foot Height H1 |
N/A 13.5 mm |
Total Height H2 |
N/A 64.3 mm2.531 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 26.6 mm1.047 in |
Dimension T |
N/A 16.7 mm0.657 in |