
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1211KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKH2 11/16 |
Dimensions
Base to Center Height H |
N/A 88.9 mm3.5 in |
Total Length L |
N/A 330.2 mm13 in |
Total Width A |
N/A 88.9 mm3.5 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 23.8 mm0.937 in |
Bolt Hole Length N1 |
N/A 50.8 mm2 in |
Foot Height H1 |
N/A 28.6 mm |
Total Height H2 |
N/A 171.4 mm6.748 in |
Dimension d1 |
N/A 96.8 mm3.811 in |
Dimension B1 |
N/A 85.6 mm3.372 in |
Dimension S1 |
N/A 45.3 mm1.783 in |
Dimension T |
N/A 44.5 mm1.752 in |