
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1207KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKH2 7/16 |
Dimensions
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 285.8 mm11.252 in |
Total Width A |
N/A 82.6 mm3.252 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Width N |
N/A 20.6 mm0.811 in |
Bolt Hole Length N1 |
N/A 41.3 mm1.626 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 150.8 mm5.937 in |
Dimension d1 |
N/A 84.1 mm3.311 in |
Dimension B1 |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 46.8 mm1.843 in |
Dimension T |
N/A 41.3 mm1.626 in |