
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN203KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAO2 |
Dimensions
Base to Center Height H |
N/A 77.79 mm3.063 in |
Total Length L |
N/A 287.3 mm11.311 in |
Total Width A |
N/A 79.4 mm3.126 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.126 in |
Foot Height H1 |
N/A 36.5 mm |
Total Height H2 |
N/A 153.2 mm6.031 in |
Dimension d1 |
N/A 82.6 mm3.252 in |
Dimension B1 |
N/A 73 mm2.874 in |
Dimension S1 |
N/A 45.2 mm1.78 in |
Dimension T |
N/A 39.7 mm1.563 in |