
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN211KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAO2 11/16 |
Dimensions
Base to Center Height H |
N/A 96.84 mm3.813 in |
Total Length L |
N/A 360.4 mm14.189 in |
Total Width A |
N/A 96 mm3.78 in |
Bolt Hole Spacing J |
N/A 285.8 mm11.252 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 33.3 mm1.311 in |
Foot Height H1 |
N/A 44.4 mm |
Total Height H2 |
N/A 192.1 mm7.563 in |
Dimension d1 |
N/A 101.6 mm4 in |
Dimension B1 |
N/A 88.9 mm3-1/2 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension T |
N/A 48 mm1.890 in |