
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 17 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE17KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAS 17 |
Dimensions
Base to Center Height H |
N/A 30.16 mm1.187 in |
Total Length L |
N/A 123.8 mm4.874 in |
Total Width A |
N/A 30.2 mm1.189 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.626 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.874 in |
Foot Height H1 |
N/A 11.9 mm |
Total Height H2 |
N/A 56.4 mm2.22 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension B1 |
N/A 37.3 mm1.469 in |
Dimension S1 |
N/A 23.4 mm0.921 in |
Dimension T |
N/A 15.1 mm0.594 in |